Flat Architecture. High Power Density. Exceptional Performance.
Portescap recently expanded its product portfolio with the introduction of brushless DC slotted flat motors, which are the newest motor technologies to join Portescap’s expansive motor family. These motors offer speeds up to 30,000 RPM, diameters as small as 20mm and as large as 90mm, as well as a lower cost of ownership and extensive customizability that will meet and surpass your needs. The 20ECF, 32ECF, 45ECF, 60ECF, and 90 ECF's compact design and flat architecture make them the perfect choice for applications where power-packed performance is a necessity and where space comes at a premium.
20ECF Brushless DC Flat Motor
Small Rotor Diameter Ensures Optimal Performance
The 20ECF features a flat and open architectural design with a notably smaller outer rotor facilitating application miniaturization, making it well-suited for surgical and service robotics, lab automation, LiDAR, and pumps. Key features include:
- 19mm outer rotor diameter
- Overall mass of only 15 grams
- Max continuous torque up to 9 mNm
- Available customizations: custom shafts, connectors, different speed or direction optimizations, and coil modifications
Explore the characteristics of the 20ECF flat motor →
45ECF Brushless DC Flat Motor
Improved Heat Management and High-Power Density in Small Envelope
The 45ECF employs an outer rotor configuration in a flat architecture, ensuring it delivers high performance in applications characterized by space constraints. The Aerospace and Robotics markets can benefit greatly from this motor's characteristics. Key features of the 45ECF include:
- 16-pole magnetic circuit
- Open body design facilitates better heat management
- Max continuous torque up to 91 mNm
- Customization Options: custom shafts, connectors, speed/direction optimizations, coil modifications, and gearhead combinations
Explore the characteristics of the 45ECF flat motor →
32ECF Brushless DC Flat Motor
Power-Packed Performance in a Flat Architecture
The 32ECF is the perfect choice for applications where power-packed performance is a necessity and where space comes at a premium, such as infusion systems, lab automation, and diagnostic analyzers. Key characteristics of this motor include:
- Speeds up to 10,000 RPM
- Continuous power up to 32W
- High torque up to 37.3 mNm
- Available customizations: connections, custom shafts, and coil modifications
Get all the details on the 32ECF flat motor →
60ECF Brushless DC Flat Motor
Smooth Output Torque in Performance-Optimized and Compact Architecture
The 60ECF utilizes an outer rotor configuration and features a performance-optimized design, delivering high power density and smooth output torque. The Aerospace and Robotics markets can benefit greatly from this motor's characteristics. Key features include:
- 14-pole magnetic circuit
- Sensored or sensorless options
- Max continuous torque up to 298 mNm
- Customization Options: custom shafts, connectors, speed/direction optimizations, coil modifications, and gearhead combinations
Explore the characteristics of the 60ECF flat motor →
90ECF Brushless DC Flat Motor
Extremely High Torque and Reduced Complexity in a Compact Package
The 90ECF features a performance-optimized design that delivers excellent power density and smooth output torque in a compact package. This makes it well-suited for a variety of robotics and automation applications, such as drones, exoskeletons, and wheel drives. Key features include:
- 40mm body length
- Sensored and sensorless options
- Max continuous torque up to 1Nm
- Customization Options: custom shafts, connectors, different speed or direction optimizations, and coil modifications
Explore the characteristics of the 90ECF flat motor →
Are you in the middle of searching for a mini motor prototype? Launched in mid-2021, the Portescap eStore is our dedicated resource for exploring and ordering samples of our motion solutions online.
Buy 20ECF | Buy 32ECF |Buy 45ECF|Buy 60ECF| Buy 90ECF
Here are a few perks of shopping the Portescap eStore:
- Large product portfolio
- Standard samples delivered in ~3 weeks from the USA and India
- Availability of customization options and Engineer-to-Engineer collaboration
- Access to dedicated Portescap customer service support
Shop the entire eStore today!
Want more information on these specific motors, or want to read up on a general overview of brushless DC flat motor technologies? Whether your application demands a higher load carrying capacity without a drop in speed, or requires more power per dollar, our flat motors offer a variety of customization capabilities to meet – and exceed – your needs.
Brochures:
- 20ECF Brushless Slotted Flat Motor Brochure
- 32ECF Brushless Slotted Flat Motor Brochure
- 45ECF Brushless Slotted Flat Motor Brochure
- 60ECF Brushless Slotted Flat Motor Brochure
- 90ECF Brushless Slotted Flat Motor Brochure
- Brushless DC Flat Motors Overview
Press Releases:
- Portescap Expands Brushless Motor Portfolio with New 32mm Brushless Slotted Flat Motor
- 20ECF Brushless Slotted Flat Motor is the Newest Addition to Portescap's Brushless Motor Portfolio
- Compact 45ECF Brushless Flat Motor Added to the Portescap ECF Series
- Portescap Expands Flat Motor Portfolio with 60ECF Brushless DC Flat Motor
- 90ECF Brushless Flat Motor Offers Extremely High Torque and Reduced Complexity in a Compact Envelope