October 24-26, 2023 | Rosemont, IL
Be sure to catch our engineering experts during The Assembly Show in Booth #444! We'll be highlighting our BLDC motors and accessories optimized specifically for the diverse operating profiles of industrial power tools and assembly systems.
Not able to make it to the show? Don't worry - we're always available digitally! Simply fill out the form to the right and we'll be in touch to discuss your application.
Want More Details on Portescap? Explore:
Follow us on LinkedIn and keep up with our adventures! #PortescapOnTheRoad, #PoweredByPortescap
See the Demos đź‘€
Infaco Pruning Shear and Gigmatic Grippers
We're absolutely thrilled to be featuring two demos in our booth: an Infaco pruning shear and two Gimatic grippers, both of which are powered by Portescap’s micro motion solutions.
Be sure to stop by and take a look!
Product Highlights
30ECT64 Ultra ECTM Brushless DC
Part of Portescap's Ultra EC brushless motor portfolio, the 30ECT64 delivers up to 30,000 RPM and 1.4Nm peak torque while maintaining smooth operation and long life.
40ECP Brushless DC Motor
Delivering high speeds at low voltage and featuring excellent peak torque capability, the 40ECP is also available in both 44mm and 55mm lengths, with the 40ECP55 being the first Portescap motor that features an integrated fan for active cooling.
Why Portescap?
Portescap’s brushless DC, brush DC, and stepper motors are designed to thrive in the most challenging of environments, easily providing the high speeds, efficiency, and precision that are critical to industrial applications. Our motor accessories, customization options, and availability of Engineer-to-Engineer collaboration ensure that your motor will meet – and exceed – all necessary requirements.
Explore Our Product Lines
Ultra EC™ Brushless DC Motors
We know that a one-design fits all approach doesn’t work, which is why our robust motor portfolio is driven by customization. Our Ultra EC™ motor platform offers mini BLDC motors that address 3 key performance requirements: ultra-high speed, ultra-high torque, and ultra-cost optimization.
Looking for a high power density, yet cost-effective DC coreless motor? Whether it be high power density, high torque, or a delicate balance of both in a compact envelope, Athlonix™ miniature DC motors allow you to find the perfect solution based on your specific performance requirements.
When you need high power density and exceptional performance in a flat compact motion package, we've got just the thing... Portescap's Brushless Flat Motors offer power-packed performance in a flat architecture.
Portescap has a long, rich history in providing powerful miniature motor solutions for customers around the globe - but that's only the tip of the iceberg! With our global footprint, focus on customization and Engineer-to-Engineer collaboration, customer-centric products and processes, and incredibly talented and innovative teams who make it all happen, we stand ready to deliver a mini motor solution that meets - and exceeds - all expectations.