Surgeons in Operating Room

It's Showtime (Almost).

We're thrilled to be attending Medical Fair India, India's #1 exhibition for medical healthcare, at Booth D-31!

Join our experts during the show to learn more about our miniature motor's portfolio, which provides the precise control, high efficiency, and low vibration necessary to maximize performance, reduce costs, and improve reliability for medical application devices.


Explore Miniature Motors for Medical Applications

Portescap’s brush DC, brushless DC, and stepper motors are designed to thrive in the most challenging of environments, easily providing the high speeds, efficiency, and precision that are critical to medical device applications.

Our motor accessories, customization options, and availability of Engineer-to-Engineer collaboration ensure that your motor will meet – and exceed – all necessary requirements.

Heading to the show or wanting more details on our motors for medical applications? Get in touch 👉


32ECF Brushless DC Flat Motor

Power Packed Performance in a Flat Architecture

ps_brushless_slotted_flat_32ecf_09

Introducing our newest innovation - the 32ECF flat motor!

The 32ECF is the perfect choice for applications where power-packed performance is a necessity and where space comes at a premium, such as infusion systems, medical analyzers, lab automation, and diagnostic analyzers. Key characteristics of this motor include:

  • Speeds up to 10,000 RPM
  • Continuous power up to 32W
  • High torque up to 37.3 mNm
  • Available customizations: connections, custom shafts, and coil modifications

Get all the details on the 32ECF flat motor

Athlonix™ Brush DC Motor Platform

Looking for a high power density, yet cost-effective DC corelessprt_product_12GS88-Athlonix_380x307 motor? Whether it be high power density, high torque, or a delicate balance of both in a compact envelope, Athlonix™ miniature DC motors allow you to find the perfect solution based on your specific performance requirements.

Surgical Motor Solutions (SMS)

Our Surgical Motor Solutions (SMS) products are customPS_BLDC-Slotted_SMS_B0912N4024_01_web engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications. We take pride in our robust portfolio of sterilizable motor and control solutions that are designed to withstand up to 3,000+ autoclave cycles.

  • Sterilizable motors
  • Sterilizable gearheads
  • Sterilizable controllers
  • Sterilizable encoders

Ultra EC™ Brushless DC Motor Platform

We know that a one-design fits all approach doesn’t work, which is why our robust motor portfolio is driven by customization. Our Ultra EC™ motor platform offers mini BLDC motors that address 3 key performance requirements: ultra-high speed, ultra-high torque, and ultra-cost optimization.ultra-ec-family-shot


Two of our key office locations are in Mumbai, India and La Chaux-de-Fonds, Switzerland. From design and engineering services to application support, sales offices, and a global manufacturing facility, our teams in our Swiss and Indian offices deliver a robust and engaging customer experience. Learn more about their operations by watching our newest video!