AdobeStock_329815091 (1)

Imagine coreless brush DC motors that can monitor reliability by triggering electrical signals that not only notifies you of the battery life but also provide you with timely feedback to operate safely and reduce downtimes.

Critical applications need a mechanism to warn users about any abrupt external factors that cause performance and reliability issues with the motor that could lead to downtime. 

Portescap’s new concept of SMART brush DC (patent pending) motors brings a unique system that continuously monitors the motor’s life. Real-time warnings trigger the device controller,  shortly after electrical signals are uploaded into the cloud application for monitoring. Portescap provides support to monitor warnings via software services.

 

BENEFITS

  • Lower machine downtimes
  • Battery life monitoring
  • Data management through Cloud
  • Compact package size

CUSTOMIZATION

  • Electronic circuits as a complete package
  • Cloud monitoring software services available
  • Cable & connectors
  • Mounting features & custom shaft (diameter & length)

Ready to talk with an Engineer?

Please fill out the form to have a Portescap representative respond within 24 hours during the business week.

 

PS_DC_Athlonix_16DCP

Contact a Portescap Engineer. Please submit the form below.